Motion SPM® 55 Series

Favorite

Overview

FNA51560T1/T3 is a Motion SPM 55 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, inter-lock function, over-current shutdown,thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's robust shortcircuit- rated IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No. E209204 (UL1557)
  • 600 V - 15 A 3-Phase IGBT Inverter Including Control IC for Gate Drive and Protections
  • Low-Loss, Short-Circuit Rated IGBTs
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Active-HIGH interface, works with 3.3 / 5 V Logic, Schmitt-trigger Input
  • Inter-Lock Function
  • HVIC for Gate Driving and Under-Voltage Protection
  • HVIC Temperature-Sensing Built-In for Temperature Monitoring
  • Optimized for 5 kHz Switching Frequency
  • Isolation Rating: 1500 Vrms / min.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FNA51560T3

Loading...

Obsolete

CAD Model

Pb

A

H

P

DIP-020

NA

0

TUBE

78

N

SPM55

3-Phase Inverter IGBT

Full Pack

Active High

600

15

1.85

-

3 Emitter Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :