Power Integrated Module, Dual Boost, 1200 V, 40 A IGBT + 1200 V, 30 A Si Diode

Obsolete

Overview

The NXH80B120L2Q0SG is a power module containing a dual boost stage consisting of two 40A/1200V IGBTs, two 30A/1200V silicon diodes, and two 25A/1600V anti-parallel diodes for the IGBTs. Two additional 25A/1600V bypass rectifiers used for inrush current limit are included. An on-board thermistor is included.

  • Solar Inverter Boost Stage

  • Solar Inverter
  • UPS

  • IGBT Specifications: VCE(SAT) = 2.2 V, ESW = 2830 uJ
  • 25 A / 1600 V Bypass and Anti−parallel Diodes
  • Si Rectifier Specification: VF = 2.4 V, IRRM = 53 A
  • Solderable Pins
  • Dual Boost 40 A / 1200 V IGBT + Si Rectifier Module
  • Thermistor

Tools and Resources

Product services, tools and other useful resources related to NXH80B120L2Q0

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH80B120L2Q0SNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Q0

NA

0

BTRAY

24

N

Dual Boost - Full Silicon

1200

40

2.1

2.5

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.