Power Integrated Module (PIM), I-Type NPC 650 V, 600 A IGBT, 650 V, 300 A Diode

Active

Overview

The NXH600N65L4Q2 is power integrated module containing an I-type neutral point clamped (NPC) three level inverter. The module contains an NTC thermistor.

  • DC-AC Conversion

  • 1100V Decentralized Utility Solar Inverters
  • 1100V Energy Storage Systems

  • Module with low thermal impedance baseplate
  • Solder and press-fit options
  • Field Stop 4 650 V IGBTs for fast switching performance combined with excellent VCE(SAT)

Tools and Resources

Product services, tools and other useful resources related to NXH600N65L4Q2F2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH600N65L4Q2F2PG

Loading...

Active

CAD Model

Pb

A

H

P

PIM41, 93x47 (PRESS FIT)

NA

0

BTRAY

36

F

I-Type

650

483

1.61

2.47

Industrial

Price N/A

More Details

NXH600N65L4Q2F2SG

Loading...

Lifetime

CAD Model

Pb

A

H

P

PIM41, 93x47 (SOLDER PIN)

NA

0

BTRAY

36

F

I-Type

650

483

1.61

2.47

Industrial

$131.3257

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.