I-Type NPC 1000 V, 200 A IGBT, 1000 V, 75 A Diode

Active

Overview

The NXH400N100L4Q2 is a power integrated module (PIM) containing a single I-type NPC stage containing 75 A, 1000 V diodes for the neutral point clamps, 200 A, 1000 V IGBTs for the outer IGBTs and 200 A, 1000 V IGBTs for the inner IGBTs. An on-board thermistor is included.

  • DC-AC Conversion in 1500V system

  • 1500V Decentralized Utility Solar Inverters
  • 1500V Energy Storage Systems

  • Module with low thermal impedance baseplate
  • Solder and press-fit options

Tools and Resources

Product services, tools and other useful resources related to NXH400N100L4Q2F2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH400N100L4Q2F2PG

Loading...

Active

CAD Model

Pb

A

H

P

PIM48, 93x47 (PRESS−FIT PIN)

NA

0

BTRAY

36

F

I-Type

1000

360

1.65

2.1

Industrial

Price N/A

More Details

NXH400N100L4Q2F2SG

Loading...

Active

CAD Model

Pb

A

H

P

PIM48, 93x47 (SOLDER PIN)

NA

0

BTRAY

36

F

I-Type

1000

360

1.65

2.1

Industrial

$170.9161

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.