Power Integrated Module (PIM), IGBT 1200 V, 160 A and 600 V, 100 A

Obsolete

Overview

The NXH160T120L2Q2F2SG is a power integrated module (PIM) containing a split T-type neutral point clamped three-level inverter, consisting of two 160A/1200V half-bridge IGBTs with inverse diodes, two neutral point 120A/1200V rectifiers, two 100A/600V neutral point IGBTs with inverse diodes, two half-bridge 60A/600V rectifiers and a negative temperature coefficient thermistor (NTC).

  • DC-AC Stage

  • Solar Inverter
  • UPS

  • 600 V IGBT specifications: VCE(SAT) = 1.47 V, ESW = 2560 uJ
  • 1200 V IGBT Specifications: VCE(SAT) = 2.15 V, ESW = 4300 uJ
  • Baseplate
  • Solderable Pins
  • Thermistor
  • T−type Neutral Point Clamped Three−level Inverter Module

Tools and Resources

Product services, tools and other useful resources related to NXH160T120L2Q2F2SG

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH160T120L2Q2F2SG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Q2

NA

0

BTRAY

36

N

Split T-Type Inverter

1200

160

2.1

2.2

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.