Power Integrated Module (PIM), IGBT 1200 V, 160 A and 650 V, 100 A

Active

Overview

The NXH160T120L2Q2F2SG is a power integrated module (PIM) containing a split T-type neutral point clamped three-level inverter, consisting of two 160A/1200V half-bridge IGBTs with inverse diodes, two neutral point 120A/1200V rectifiers, two 100A/650V neutral point IGBTs with inverse diodes, two half-bridge 60A/650V rectifiers and a negative temperature coefficient thermistor (NTC).

  • DC-AC Stage

  • Solar Inverter
  • UPS

  • 650 V IGBT specifications: VCE(SAT) = 1.47 V, ESW = 2560 uJ
  • 1200 V IGBT Specifications: VCE(SAT) = 2.15 V, ESW = 4300 uJ
  • Baseplate
  • Solderable Pins
  • T−type Neutral Point Clamped Three−level Inverter Module
  • Thermistor

Product Resources

Product services, tools and other useful resources related to NXH160T120L2Q2F2S1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH160T120L2Q2F2S1G

Loading...

Active

CAD Model

Pb

A

H

P

Q2

NA

0

BTRAY

36

Y

Split T-Type Inverter

1200

160

2.1

2.2

Industrial

$102.2872

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.