Power Integrated Module (PIM), IGBT 1200 V, 160 A and 650 V, 100 A

Active

Overview

The NXH160T120L2Q1 is a power integrated module (PIM) containing a split T-type neutral point clamped three-level inverter, consisting of two 160A/1200V half-bridge IGBTs with inverse diodes, two neutral point 100A/1200V rectifiers, two 100A/650V neutral point IGBTs with inverse diodes, two half-bridge 100A/650V rectifiers and a negative temperature coefficient thermistor (NTC).The product is available in press-fit and solder pin versions.

  • Solar Inverter DC-AC stage
  • UPS DC-AC stage
  • Battery Storage DC-AC stage

  • Solar Inverter
  • UPS
  • Battery Storage

  • 1200V IGBT Specifications: VCE(SAT) = 2.1V @ 160A, ESW = 6.3mJ @ 100A
  • 650V IGBT Specifications: VCE(SAT) = 1.65V @ 150A, ESW = 3.8mJ @ 100A
  • Thermistor
  • 150A rated half bridge diodes

Product Resources

Product services, tools and other useful resources related to NXH160T120L2Q1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH160T120L2Q1PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

N

Split T-Type Inverter

1200

160

2.1

2.2

Industrial

Price N/A

More Details

NXH160T120L2Q1SG

Loading...

Active

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

N

Split T-Type Inverter

1200

160

2.1

2.2

Industrial

$77.683

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.