VE-Trac Direct - Automotive 750V, 680A Single Side Direct Cooling 6-Pack Power Module

Favorite

Overview

The NVH680S75L4SPC is a power module from the VE-Trac™ Direct family of highly integrated power modules with industry-standard footprints for Hybrid and Electric Vehicle (HEV) traction inverter application. The module integrates six Field Stop 4 (FS4) 750V Narrow Mesa IGBTs in a 6-pack configuration. FS4 IGBTs show low power losses during lighter loads, which helps to improve overall system efficiency in automotive applications. For assembly ease and reliability, a new generation of press-fit pins is integrated into the power module signal terminals.

  • Inverter DC Battery Output to Power AC Traction Motors
  • Hight Power DC-DC Converter
  • Main Traction Inverter for Battery Electric Vehicles, Plug-in Hybrid Vehicles, and Full Hybrid Vehicles
  • Direct Cooling with Integrated Pin-Fin Heatsink
  • Ultra-low Stray Inductance
  • Tjmax = 175°C continuous operation
  • Low Vcesat and Switching Losses
  • AQG324 Qualified FS4 750V Narrow Mesa IGBT
  • Highly Integrated 6-pack Toplogy

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NVH680S75L4SPC

Loading...

Obsolete

CAD Model

Pb

A

H

P

SSDC33, 154.50x92.0 (SPC)

NA

0

BTRAY

4

F

Six-Pack

750

680

1.3

1.33

Traction Inverter

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :