Power Integrated Module (PIM), T-Type NPC 1200 V, 80 A IGBT, 600 V, 50 A IGBT

Last Shipments

Overview

The NXH80T120L2Q0 is power integrated module containing a T-type neutral point clamped (NPC) three level inverter consisting of two 80 A/1200 V half-bridge IGBTs with 40 A/1200 V half-bridge diodes and two 50 A/600 V NPC IGBTs with two 50 A/600 V NPC diodes. The modules also contain an on−board thermistor.

  • Solar Inverters
  • UPS inverters

  • Solar String Inverters

  • High speed 1200V and 650V IGBTs with low VCEsat
  • Options with pre-applied thermal interface material (TIM) andwithout pre-applied TIM
  • Options with press-fit pins and solder pins

Tools and Resources

Product services, tools and other useful resources related to NXH80T120L2Q0

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH80T120L2Q0P2TG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Q0

NA

0

BTRAY

24

N

T-Type NPC Inverter

1200

80

2.1

2.8

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.