Qdual3 1200 V 800 A Half Bridge IGBT Module

Active

Overview

The NXH800H120L7QDSG is a 1200 V 800 A rated half bridge IGBT power module. The integrated Field Stop Trench 7 IGBTs and Gen. 7 diodes provide lower conduction losses and switching losses, enabling designers to achieve high efficiency and superior reliability.

  • DC-AC conversion
  • DC-DC conversion
  • AC-DC conversion

  • Energy Storage Systems
  • Solar Inverters
  • Motor Drives
  • Uninterruptible Power Supply Systems (UPS)

  • Field Stop Trench 7 IGBTs & Gen.7 Diodes
  • 1200 V, 800 A 2 in 1 Half Bridge Configuration IGBT Power Module
  • Isolated Base Plate
  • NTC Thermistor
  • Solderable Pins
  • Low Inductive Layout

Tools and Resources

Product services, tools and other useful resources related to NXH800H120L7QDSG

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH800H120L7QDSG

Loading...

Active

CAD Model

Pb

A

H

P

PIM11, 152.00x62.15x17.00

NA

0

BTRAY

24

F

Half-Bridge

1200

800

1.7

1.7

Solar inverter, ESS PCS

$184.3382

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.