Single P Channel Small Signal MOSFET -20V,- 281mA, 1.3Ω

Obsolete

Overview

Small Signal MOSFET
−20 V, −281 mA, Single P−Channel,
SOT−883 (XDFN3) 1.0 x 0.6 x 0.4 mm Package

  • High Side Switch
  • High Speed Interfacing
  • Optimized for Power Management in Ultra Portable Solutions

  • Smart Phones, Media Tablets, DSCs, Portable Game Players, Others

  • Ultra Low Profile SOT883 (XDFN3) 1.0 x 0.6 x 0.4 mm
  • Low RDS(on) Solution in the Ultra Small 1.0 x 0.6 mm Package
  • 1.5 V Gate Drive
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTNS3A65PZ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTNS3A65PZT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-883

1

260

REEL

8000

N

P-Channel

PowerTrench® T1

DFN-3

Small Signal

Logic

0

NA

0

-20

-

8

-1

-0.281

0.16

2000

1300

1.8

1.1

44

0.2

-

6.7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.