Dual N-Channel Small Signal MOSFET 20V, 200mA, 1.5Ω

Active

Overview

Small Signal MOSFET
20 V, 200 mA, Dual N−Channel,
0.65 mm x 0.90 mm x 0.4 mm XLLGA−6 Package

  • Small Signal Load Switch
  • Analog Switch
  • High Speed Interface
  • Optimized for Power Management in ultra portable products

  • Smart Phones, Media Tablets, Ultra Book, Accessories, and other Portable Products

  • Dual N−Channel MOSFET
  • Offers a Low RDS(ON) Solution in the Ultra Small 0.65mm x 0.90mm Package
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTND31015NZ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTND31015NZTAG

Loading...

Active

CAD Model

Pb

A

H

P

XLLGA-6

1

260

REEL

8000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

20

-

±8

1

0.22

0.125

Q1=Q2=2000

Q1=Q2=1500

-

-

12.3

-

-

3.6

2.6

$0.0647

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.