N-Channel PowerTrench® MOSFET, 60V, 3.5A, 100mΩ

Active

Overview

These N Channel Logic Level MOSFET have been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. The MOSFET feature faster switching and lower gate charge than other MOSFET with comparable RDS(on) specifications. The result is a MOSFET that is easy and safer to drive (even at very high frequencies), and DC/DC power supply designs with higher overall efficiency.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters

  • 3.5 A, 60 V
  • RDS(ON) = 0.100Ω @ VGS = 10 V
  • RDS(ON) = 0.200Ω @ VGS = 4.5 V
  • Optimized for use in switching DC/DC converterswith PWM controllers
  • Very fast switching
  • Low gate charge

Tools and Resources

Product services, tools and other useful resources related to FDS9945

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS9945

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

60

Q1=Q2=100

±20

3

3.5

2

-

Q1=Q2=200

-

8

420

2.5

-

48

20

$0.2297

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.