P-Channel PowerTrench® MOSFET -30V, -13A, 9mΩ

Favorite

Overview

This P-Channel MOSFET is producted using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance.This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery Packs.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 9.3mΩat VGS = -10V, ID = -13A
  • Max rDS(on) = 14.8mΩ at VGS = -4.5V, ID = -11A
  • Extended VGS range (-25V) for battery applications
  • HBM ESD protection level of 6kV typical (note 3)
  • High performance trench technology for extremely lowrDS(on)
  • High power and current handing capability
  • High power and current handing capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6679AZ

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-30

9.3

25

-3

-13

2.5

-

14.8

12

38

2890

-

-

-

-

$0.376

More Details

Show More

1-25 of 25

Products per page

Jump to :