P-Channel PowerTrench® MOSFET -30V, -14.5A, 7.8mΩ

Favorite

Overview

This P-Channel MOSFET is produced using an advanced Power Trench process that has been especially tailored to minimize the on-state resistance. This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery Packs.

  • Infotainment
  • Portable Navigation
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Max rDS(on) = 7.8mΩ, VGS = -10V, ID = -14.5A
  • Max rDS(on) = 12mΩ, VGS = -4.5V, ID = -12A
  • Extended VGS range (-25V) for battery applications
  • HBM ESD protection level of 6.5kV typical (note 3)
  • High performance trench technology for extremely lowrDS(on)
  • High power and current handling capability
  • RoHS compliant
  • Qualified to AEC Q101

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6673BZ-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-30

7.8

25

-3

-14.5

2.5

NA

-

25

88

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :