P-Channel PowerTrench® MOSFET -30V, -8.8A, 20mΩ

Active

Overview

This P–Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on–state resistance. This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery Packs.

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 20mΩ at VGS = –10V, ID = –8.8A
  • Max rDS(on) = 35mΩ at VGS = –4.5V, ID = –6.7A
  • Extended VGSS range (–25V) for battery applications
  • HBM ESD protection level of ±3.8KV typical (note 3)
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • Termination is Lead–free and RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDS4435BZ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS4435BZ

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-30

20

25

-3

-8.8

2.5

-

35

86

16

1385

-

-

-

-

$0.2405

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.