N-Channel PowerTrench® MOSFET 150V, 4.1A, 66mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET 150 V, 4.1 A, 66 mΩ

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Distributed Power Architectures and VRMs
  • Primary Switch for 24V and 48V Systems
  • High Voltage Synchronous Rectifier
  • Direct Injection / Diesel Injection Systems
  • 42V Automotive Load Control
  • Electric Valve Train Systems
  • rDS(ON) = 57mΩ(Typ.), VGS = 10V, ID = 4.1A
  • Qg(tot) = 19nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • Optimized efficiency at high frequencies
  • UIS Capability (Single Pulse and Repetitive Pulse)Formerly developmental type 82855

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS2582

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Standard

0

Single

0

150

66

±20

4

4.1

2.5

-

-

-

2.3

1290

4.4

116

150

32

$0.51

More Details

Show More

1-25 of 25

Products per page

Jump to :