Power MOSFET, N-Channel, UniFETTM, 60 V, 55 A, 22 mΩ, TO-220F

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • LCD TV
  • PDP TV
  • LED TV
  • Power Factor Correction
  • ATX and Electronic Lamp Ballasts
  • RDS(on) = 22mΩ ( Max.)@ VGS = 10V, ID = 27.5A
  • Low gate charge ( Typ. 30nC)
  • Low Crss ( Typ. 60pF)
  • 100% avalanche tested

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDPF55N06

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

N-Channel

PowerTrench® T1

TO-220FP

Small Signal

Standard

0

Single

0

60

22

±20

4

55

48

-

-

-

30

1160

7.5

55

375

60

$0.806

More Details

Show More

1-25 of 25

Products per page

Jump to :