N-Channel PowerTrench® MOSFET 250V, 25A, 42.5mΩ

Active

Overview

This N-Channel MOSFET is produced using a PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply
  • Other Industrial
  • Distribution
  • Consumer Appliances
  • Synchronous Rectification

  • RDS(on) = 36.3mΩ ( Typ.) @ VGS = 10V, ID = 25A
  • Fast switching speed
  • Low Gate Charge
  • High performance trench technology for extremely low RDS(on)
  • High power and current handling capability
  • RoHS compliant

Product Resources

Product services, tools and other useful resources related to FDPF2710T

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDPF2710T

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

N-Channel

PowerTrench® T1

TO-220FP

Small Signal

Standard

0

Single

0

250

42.5

±30

5

25

62.5

-

-

-

78

5470

18

1300

426

97

$2.2243

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.