Dual N-Channel Power MOSFET 22V, 25A, 3.55mΩ

Obsolete

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1, 2-cell lithium-ion battery applications.

  • 1,2-Cell Lithium-ion Battery Charging and Discharging Switch

  • Portable Machines

  • High Speed Switching
  • Low Gate Charge
  • 2.5 V Drive
  • 2 kV ESD HBM
  • Common-Drain Type
  • ESD Diode-Protected Gate
  • RoHS compliance

Product Resources

Product services, tools and other useful resources related to EFC4K105NUZ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC4K105NUZTDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-10

NA

0

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

22

-

12

1.3

25

2.5

7.2

3.55

43

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.