Dual N-Channel Power MOSFET 12V, 15A, 6.2mΩ

Favorite

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-cell lithium-ion battery applications.

  • 1-Cell Lithium-ion Battery Charging and Discharging Switch
  • Portable Machines
  • High Speed Switching
  • Low Gate Charge
  • 2.5 V Drive
  • 2 kV ESD HBM
  • Common-Drain Type
  • ESD Diode-Protected Gate
  • RoHS compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC2K101NUZTDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-6

NA

0

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

12

-

8

1.3

15

1.4

10

6.2

16

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :