Single P-Channel Logic Level Power MOSFET -50V -130mA 10Ω

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. -50V -130mA 10 Ohm Single P-Channel SOT-23 Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converters
  • Load Switching
  • Power Management in portable and battery-powered products such as computers, printers, cellular and cordless telephones.
  • AEC Qualified
  • PPAP Capable
  • Miniature SOT-23 Surface Mount Package Saves Board Space

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BVSS84LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-50

-

20

-2

-0.13

0.225

-

10000

-

2.2

30

-

-

10

5

$0.0814

More Details

Show More

1-25 of 25

Products per page

Jump to :