Power MOSFET 170 mA, 100 V, N-Channel SOT-23

Active

Overview

Power MOSFET 170 mA, 100 V, N-Channel SOT-23

  • This product is general usage and suitable for many different applications

  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BSS123LT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BSS123LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

100

6000

20

2.8

0.17

0.225

-

-

-

-

20

-

-

9

4

Price N/A

More Details

BSS123LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Standard

0

Single

0

100

6000

20

2.8

0.17

0.225

-

-

-

-

20

-

-

9

4

$0.0357

More Details

BSS123LT7G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3500

N

N-Channel

PowerTrench® T1

SOT-23-3

Small Signal

Standard

0

Single

0

-

-

-

-

-

-

-

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.