Power MOSFET 30V 4A 60 mOhm Dual N-Channel S0-8

Favorite

Overview

Power MOSFET 4 Amps, 30 Volts, N-Channel SO8 Dual

  • Dc-Dc Converters, Computers, Printers, Cellular Phones, Cordless Phones, Disk Drives, and Tape Drives
  • Designed for use in low voltage, high speed switching applications
  • Ultra Low On-Resistance Provides Higher Efficiency and Extends Battery Life
  • - RDS(on) = 0.048 Ω, VGS = 10V (Typ)
  • - RDS(on) = 0.065 Ω, VGS = 4.5V (Typ)
  • Miniature SO-8 Surface Mount Package - Saves Board Space
  • Diode is Characterized for Use in Bridge Circuits
  • Diode Exhibits High Speed, with Soft Recovery
  • Pb-Free Package is Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMD4N03R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

30

Q1=Q2=60

20

3

4

2

-

Q1=Q2=80

-

8

285

-

8

95

35

$0.2667

More Details

Show More

1-25 of 25

Products per page

Jump to :