N-Channel Logic Level UltraFET Power MOSFET 60V, 33A, 35mΩ

Active

Overview

N-Channel Logic Level UltraFET Power MOSFET 60 V, 33 A, 35 mΩ

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe

  • Ultra Low On-Resistance
     - rDS(ON) = 0.030Ω, VGS = 10V
     - rDS(ON) = 0.035Ω, VGS = 5V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Switching Time vs RGS Curves

Product Resources

Product services, tools and other useful resources related to HUF76423P3

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUF76423P3

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

N-Channel

PowerTrench® T1

TO-220

Small Signal

Logic

0

Single

0

60

30

±16

3

33

85

-

38

38

15

1060

7

205

315

65

$0.6068

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.