N-Channel PowerTrench® MOSFET 30V, 14A, 7.6mΩ

Obsolete

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(on) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • Notebook CPU Power Supply
  • Synchronous Rectifier

  • Max rDS(on) = 7.6 mΩ, VGS = 10 V, ID = 14 A
  • Max rDS(on) = 11.4 mΩ, VGS = 4.5 V, ID = 11.5 A
  • High performance trench technology for extremely lowrDS(on) and fast switching
  • Very low gate charge
  • High power and current handling capability
  • 100% RG tested
  • RoHS Compliant

Product Resources

Product services, tools and other useful resources related to FDS8690

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8690

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

30

7.6

20

3

14

2.5

-

11.4

17

10

1260

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.