Small Signal MOSFET -50, -0.07A 23 Ohm Single P-Channel CP

Favorite

Overview

5LP01C is P-Channel Small Signal MOSFET -50V, -0.07A, 23 Ohm, Single CP for General-Purpose Switching Device Applications

  • Low ON-resistance
  • Ultrahigh-speed switching
  • 1.5V drive
  • Halogen free compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

5LP01C-TB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-70-3

Small Signal

Standard

0

Single

0

-50

-

10

-1.4

-0.07

0.25

28000

-

-

1.4

7.4

0.23

-

4.2

1.3

Price N/A

More Details

5LP01C-TB-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-70-3

Small Signal

Standard

0

Single

0

-50

-

10

-1.4

-0.07

0.25

28000

-

-

1.4

7.4

0.23

-

4.2

1.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :