N-Channnel Dual Gate MOSFET, 15V, 30mA, PG=23dB, NF=1.1dB, CP4

Favorite

Overview

3SK264 is N-Channnel Dual Gate MOSFET, 15V, 30mA, PG=23dB, NF=1.1dB, CP4 for VHF Tuner,High-Frequency Amplifier Applications.

  • Enhancement type
  • Easy AGC (Cut off at VG2S=0V)
  • Small noise figure
  • Excels in cross modulation characteristics

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

3SK264-5-TG-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CP-4

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

15

-

8

1.3

0.03

0.2

-

-

-

-

2.5

-

-

-

0.015

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :