Small Signal MOSFET -30V -0.1A 10.4 Ohm Single P-Channel SMCP

Favorite

Overview

3LP01S is P-Channel Small Signal MOSFET -30V -0.1A 10.4Ohm Single SMCP for general purpose switching applications.

  • Low ON-resistance
  • Ultrahigh speed switching
  • 2.5 V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

3LP01S-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-75 / SMCP

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-70-3

Small Signal

Standard

0

Single

0

-30

-

10

-1.4

-0.4

0.15

15400

-

-

1.43

7.5

0.25

-

5.7

1.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :