Small Signal MOSFET -30V -100mA 10.4 Ohm Single P-Channel MCP3

Obsolete

Overview

3LP01M is P-Channel Small Signal MOSFET -30V -100mA 10.4 OhmsSingle MCP for general purpose switching applications.

  • Low ON-resistance
  • High speed switching
  • 2.5 V drive

Tools and Resources

Product services, tools and other useful resources related to 3LP01M

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

3LP01M-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-70-3

Small Signal

Standard

0

Single

0

-30

-

10

-1.4

-0.1

0.15

15400

-

-

1.43

7.5

0.25

-

5.7

1.8

Price N/A

More Details

3LP01M-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-70-3

Small Signal

Standard

0

Single

0

-30

-

10

-1.4

-0.1

0.15

15400

-

-

1.43

7.5

0.25

-

5.7

1.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.