N-Channel Small Signal MOSFET 60V, 115mA, 7.5Ω

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 60V, 115mA, 7.5 Ohm, Single N-Channel, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • This product is general usage and suitable for many different applications
  • 2V Prefix for AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

2V7002LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

60

7500

20

2.5

0.115

0.3

-

7500

-

-

50

-

-

25

5

$0.053

More Details

2V7002LT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

N-Channel

PowerTrench® T1

SOT-23-3/5

Small Signal

Logic

0

Single

0

60

7500

20

2.5

0.115

0.3

-

7500

-

-

50

-

-

25

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :