Dual N & P Channel Enhancement Mode Field Effect Transistor

Favorite

Overview

These dual N- and P-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance and provide superior switching performance. These devices are particularly suited for low voltage applications such as notebook computer power management and other battery powered circuits where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.
  • P-Channel
     -3.5 A,-30V
     RDS(ON) = 0.085 Ω @ VGS = -10V
     RDS(ON) = 0.190 Ω @ VGS = -4.5V
  • N-Channel
     3.9 A, 30V
     RDS(ON) = 0.065 Ω @ VGS = 10V
     RDS(ON) = 0.095 Ω @ VGS = 4.5V
  • High power and current handling capability in a widely used surface mount package
  • High density cell design for extremely low RDS(ON)
  • Dual (N & P-Channel) MOSFET in surface mountpackage

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

SI4532DY

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Complementary

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

±30

N:65,P:85

-20

±3

-3.5

2

-

N:95,P:190

-

5

N: 235, P: 420

-

-

-

-

$0.5029

More Details

Show More

1-25 of 25

Products per page

Jump to :