N-Channel Shielded Gate PowerTrench® MOSFET 150V, 95.6A, 7.9mΩ

Active

Overview

This N-Channel MV MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • Primary mosfet
  • Synchronous Rectifier
  • motor switch

  • Power Supplies
  • Motor Control

  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 3.2 mΩ at VGS = 10 V, ID = 67 A
  • Max rDS(on) = 7.9 mΩ at VGS = 6 V, ID = 33 A
  • Lowers Switching Noise/EMI
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant

Product Resources

Product services, tools and other useful resources related to NTMFS7D5N15MC

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS7D5N15MC

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

150

7.9

20

4.5

95.6

3.3

~NA~

~NA~

~NA~

46

3835

7

111

1070

11

$2.1157

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.