Single N−Channel Logic Level Power MOSFET, 30 V, 230 A, 1.15 mΩ

Active

Overview

The NTMFS4C302N is a Single N-Channel Power MOSFET with a small footprint that is perfect for compact designs.

  • This product is general usage and suitable for many different applications

  • Netcom, Computing, Consumer, and Industrial End Products

  • Small Footprint (5 x 6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant

Product Resources

Product services, tools and other useful resources related to NTMFS4C302N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4C302NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

1.15

20

2.2

230

96

-

1.7

37

82

5780

7

69

2320

70

$0.4601

More Details

NTMFS4C302NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

-

-

F

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

1.15

20

2.2

230

96

-

1.7

37

82

5780

7

69

2320

70

$0.5626

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.