Power MOSFET, N-Channel, SUPERFET® V, Easy Drive, 600 V, 28 A, 120 mΩ, TO-247

Favorite

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from ON Semiconductor. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns and high body diode dVDS/dt ratings at 50 V/ns. Consequently, the SUPERFET V MOSFET Easy Drive series combines excellent switching performance without sacrificing ease of use for both hard and soft switching topologies. It helps manage EMI issues and allows for easier design implementation with excellent system efficiency

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • EV Charger
  • Solar / UPS
  • Ultra Low Gate Charge (Typ. Qg= 39 nC)
  • Low Time Related Output Capacitance (Typ. Coss(tr.)= 547 pF)
  • Optimized Capacitance
  • 650 V @ TJ = 150°C
  • Typ. RDS(on) = 96 m Ω
  • 100% Avalanche Tested
  • RoHS Compliant
  • Internal Gate Resistance: 3.5 Ω

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHL120N60S5Z

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

F

N-Channel

PowerTrench® T1

TO-247-3

High Voltage

Standard

0

Single

0

600

120

20

4

28

160

~NA~

~NA~

~NA~

39

2088

~NA~

3200

35

4.7

$3.1643

More Details

Show More

1-25 of 25

Products per page

Jump to :