Single P−Channel Small Signal MOSFET -30V, -130mA, 4.0Ω

Favorite

Overview

Small Signal MOSFET
−30 V, −130 mA, Single P−Channel,
0.62 x 0.62 x 0.4 mm XLLGA3 Package

  • Small Signal Load Switch
  • Analog Switch
  • High Speed Interface
  • Smart Phones
  • Media Tablets
  • Wearable
  • Portable Devices
  • Ultra Small and Thin Package (0.62 x 0.62 x 0.4 mm)
  • Low RDS(on) Solution in 0.62 x 0.62 mm Package
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTNS41006PZTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XLLGA-3

1

260

REEL

8000

N

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-30

4000

±20

-3

-0.148

0.121

-

7000

0.7

0.7

9.1

-

-

4

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :