Power MOSFET, Single, N-Channel, 40V, 0.9mΩ, 273A, SO8-FL 5x6

Favorite

Overview

The latest 40V standard gate level Power MOSFET Technology with best-in-class On-Resistance for motor driver application. Lower On-Resistance and less gate charge can reduce conduction loss and driving loss. Good softness control for body diode reverse recovery can reduce voltage spike stress without extra snubber circuit in application.

  • Motot Drive
  • Battery Protection
  • ORing
  • Battery-powered Equipment
  • Latest 40V Standard Gate Level Power MOSFET Technology
  • Lower On-Resistance
  • Lower Gate Charge
  • Good Body Diode Softness

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS0D9N04XMT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

F

N-Channel

PowerTrench® T10

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.9

20

3.5

273

121

~NA~

~NA~

~NA~

61

3918

~NA~

107

2793

57.2

$0.6427

More Details

Show More

1-25 of 25

Products per page

Jump to :