Power MOSFET, Single, N-Channel, 40V, 0.49mΩ, 455A, SO8-FL 5x6

Favorite

Overview

The latest 40V logic gate level power MOSFET technology with best-in-class Figure-of-Merit for switching application. Lower on-resistance and less ouput capacitance can reduce the conduction and switching loss to accomplish higher efficiency requirement. Smaller peak reverse recovery current with good softness behavior can perform lower voltage spike with better EMI performance.

  • High Switching Frequency DC to DC Power Conversion
  • 2nd Synchronous Rectifier
  • Server Power Supply
  • DC to DC Power Module
  • Latest 40V Logic Gate Level Power MOSFET Technology.
  • Lowest On-Resistance in 5x6 package.
  • Less Peak Reverse Recovery Current with Good Softness Performance.
  • Lower Output Charge by Smaller Output Capacitance.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS0D5N04XLT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P

1

260

REEL

1500

F

N-Channel

PowerTrench® T10

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.49

20

2.2

455

194

~NA~

0.78

57

127

9444

9

108

2468

38

$1.9248

More Details

Show More

1-25 of 25

Products per page

Jump to :