Dual Power MOSFETs, N-Channel, 25V, 3.0mΩ/75A, 0.87mΩ/178A, Asymmetric, Power Clip Dual 5x6 

Favorite

Overview

NTMFD1D1N02X adpots the latest Power MOSFET technology for high switching freuqnecy DC/DC conversion application. Higher efficiency and good thermal performance can be achieved. By using 5x6 power clip dual package with less package parasitic inductance and less thermal resistance for compact design. 

  • High Switching Frequency DC/DC Conversion
  • System Voltage Power Rails
  • Memory Power Rails
  • Computing
  • Networking
  • Best-in-Class Figure-of-Merit (FOM)
  • Optimization Design of Control and Synchronous Power MOSFET
  • 5x6 Power Clip Dual Package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFD1D1N02X

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

F

N-Channel

PowerTrench® T10

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

25

3

16

2.1

75

27

~NA~

1.1

6.8

15

1060

1.4

6.6

322

47

$0.8946

More Details

Show More

1-25 of 25

Products per page

Jump to :