N-Channel PowerTrench® MOSFET 40V, 182A, 3mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET 40V, 182A, 3mΩ

  • Other Industrial
  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Industrial Motor
  • Power Tools
  • Motor Drives
  • Uninterruptible Power Supplies
  • RDS(on) = 2.3mΩ ( Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 142nC ( Typ.)
  • Low Miller Charge, QGD = 32nC ( Typ.)
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB8443

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

40

3

±20

4

182

188

-

-

-

142

9310

32

48

800

510

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :