N-Channel PowerTrench® MOSFET 80V, 229A, 2.4mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Electric Bike
  • Other Data Processing
  • RDS(on) = 1.7mΩ ( Typ.) @ VGS = 10V, ID = 100A
  • Low FOM RDS(on) *QG
  • Low reverse recovery charge, Qrr
  • Soft reverse recovery body diode
  • Enables highly efficiency in synchronous rectification
  • Fast Switching Speed
  • RoHS Compliant
  • Qualified according to JEDEC Standards JESD22-A113F andIPC/JEDEC J-STD-020D.1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB024N08BL7

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-7 / TO-263-7

1

245

REEL

800

Y

N-Channel

PowerTrench® T6

D2PAK7

Low-Medium Voltage

Standard

0

Single

0

80

2.4

±20

4.5

229

246

-

-

-

137

10170

28

112

1670

35

$1.967

More Details

Show More

1-25 of 25

Products per page

Jump to :