N-Channel PowerTrench® MOSFET 40V, 306A, 1.6mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • RDS(on) = 1.16mΩ ( Typ.)@ VGS = 10V, ID = 80A
  • Fast Switching Speed
  • Low Gate Charge, QG = 129nC ( Typ.)
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDB016N04AL7

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-7 / TO-263-7

1

245

REEL

800

N

N-Channel

PowerTrench® T1

D2PAK7

Low-Medium Voltage

Standard

0

Single

0

40

1.6

±20

3

306

283

-

-

-

129

8715

17

84

2035

230

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :