Complementary Dual Power MOSFET 60V

Favorite

Overview

ECH8690 is Power MOSFET, 60V, 4.7A, 55mΩ, -60V, -3.5A, 94mΩ, Complememtary Dual ECH8 for general purpose switching applications.

  • This product is general usage and suitable for many different applications
  • On-State Resistance
     N-Channel: RDS(on)1=42 mΩ (typ.)
     P-channel: RDS(on)1=73 mΩ (typ.)
  • Protection diode in
  • 4V drive
  • Nch+Pch MOSFET

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ECH8690-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

Complementary

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Dual

0

±60

55

20

2.6

4.7

1.5

-

74

10

18

955

2.8

-

58

45

$0.6099

More Details

Show More

1-25 of 25

Products per page

Jump to :