Dual N-Channel Power MOSFET, 30V, 8A, 20.5mΩ

Favorite

Overview

ECH8663R is an N-Channel Power MOSFET, 30V, 8A, 20.5mΩ, Dual ECH8 for General-Purpose Switching Device Applications.

  • This product is general usage and suitable for many different applications
  • Low ON-resistance
  • 2.5V drive
  • Common-drain type
  • Protection diode in
  • Built-in gate protection resistor
  • Best suited for LiB charging and discharging switch

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ECH8663R-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Dual Common Drain

0

30

-

12

1.3

8

1.4

Q1=Q2=28

Q1=Q2=20.5

10.8

12.3

-

2.8

-

-

-

$0.7745

More Details

Show More

1-25 of 25

Products per page

Jump to :