P-Channel Power MOSFET, -30V, -7.5A, 25mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to low on resistance. This devices is suitable for applications with low on resistance requirements.

  • Load Switch
  • Protection Switch for Lithium-ion Battery
  • Motor Driver
  • Digital Still Camera, Wireless speaker
  • Inkjet Printer, Fan Motor , LiB Charger
  • Low On-Resistance
  • ESD Diode-Protected Gate
  • RoHS compliance
  • 4.0V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ECH8315-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Single

0

-30

25

20

2.6

-7.5

1.5

-

44

-

17

875

4.7

-

200

150

$0.2621

More Details

Show More

1-25 of 25

Products per page

Jump to :