N-Channel Power MOSFET, 75V, 60A, 7.8mΩ

Favorite

Overview

BMS4007 is an N-Channel Power MOSFET, 75V, 60A, 7.8mΩ, TO-220ML(LS) for general purpose switching applications.

  • This product is general usage and suitable for many different applications
  • Low on resistance : RDS(on) = 6mΩ (typ)
  • Low capacitance : Ciss = 9700pF (typ)
  • 10V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BMS4007-1E

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

N-Channel

PowerTrench® T1

TO-220FP

Low-Medium Voltage

Standard

0

Single

0

75

7.8

20

4

60

30

-

-

-

160

9700

40

183

540

360

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :