P-Channel Power MOSFET, -60V, -78A, 6.5mΩ

Favorite

Overview

BMS3003 is P-Channel Power MOSFET, -60V, -78A, 6.5mΩ, TO-220F-3SG for General-Purpose Switching Device Applications.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 5.0mΩ (typ)
  • Input capacitance Ciss = 13200pF (typ)
  • -4V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BMS3003-1E

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

P-Channel

PowerTrench® T1

TO-220FP

Low-Medium Voltage

Logic

0

Single

0

-60

6.5

20

2.6

-78

40

-

9

-

285

13200

-

470

1300

950

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :