N-Channel Power MOSFET, 60V, 75A, 8.1mOhm, Single ATPAK

Favorite

Overview

ATP214 is N-Channel Power MOSFET, 60V, 75A, 8.1mΩ, Single ATPAK for General-Purpose Switching Device Application

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 6.2mΩ (typ)
  • Input Capacitance Ciss = 4850pF (typ)
  • Protection diode in
  • 4V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ATP214-TL-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

60

8.1

20

2.6

75

60

-

11.5

-

96

4850

18

-

370

280

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :