N-Channel Power MOSFET 1700V, 3A, 10.5Ω

Favorite

Overview

The 1700V HV MOSFET 'WPH4003', with low on resistance and high speed switching, contributes to low power consumption and high efficiency of the industrial equipment-related applications which require HV power supplies. In addition, the flyback circuit with this product can realize the 'cost effective' and 'environment-friendly' applications with 'simplified gate drive circuit' and 'reduced substrate area' by reducing parts count.

  • SMPS of AC Drive of AC590V to 690V SMPS: Switching Mode Power Supply
  • Elevator Escalator Industrial instrument
  • Auxiliary Power Supply for Industrial instrument
  • High reliability
  • High speed switching and Low loss
  • 10V Drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

WPH4003-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

N

N-Channel

PowerTrench® T1

TO-3PF-3

High Voltage

Standard

0

Single

0

1700

10500

30

4

3

55

-

-

-

48

850

22

3000

90

27

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :