N-Channel Dual Cool™ 88 PowerTrench® MOSFET 100V, 162A, 2.95mΩ

Active

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process. Advancements in both silicon and Dual CoolTM package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Oring FET / Load Switch
  • Synchronous Rectification
  • DC-DC Conversion

  • Max rDS(on) = 2.95 mΩ at VGS = 10 V, ID = 24 A
  • Max rDS(on) = 4.46 mΩ at VGS = 6 V, ID = 19 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • Next generation enhanced body diode technology, engineered for soft recovery
  • Low profile 8x8mm MLP package
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMT800100DC

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMT800100DC

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 88 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

100

2.95

±20

4

162

156

-

-

-

50

5595

16

94

1160

39

$3.8712

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.